IESNA:LM-63-2002
[TEST]P943080
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7B-927-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 90 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]24656
TILT=NONE
182 -1 1 37 11 1 1 1.5 1.5 0
1 1 256.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
2249.1 2235 2205.6 2179.9 2173.5 2176.1 2183.8 2197.9 2210.7 2214.5
2215.8 2235 2274.8 2340.1 2449 2602.8 2789.9 3015.5 3303.8 3647.3
4036.9 4513.6 5091.6 5749 6456.5 7216.4 7945.6 8285.2 7788 6018.2
3274.4 924 283.2 167.9 96.1 39.7 0
2249.1 2241.4 2210.7 2185 2178.6 2179.9 2187.6 2201.7 2213.2 2217.1
2219.6 2240.2 2278.6 2347.8 2454.2 2609.2 2798.9 3025.7 3321.8 3665.2
4067.6 4558.5 5159.5 5802.9 6523.1 7302.3 8016.1 8323.7 7709.8 5883.6
3121.9 866.3 274.3 153.8 89.7 35.9 0
2249.1 2238.9 2209.4 2182.5 2170.9 2172.2 2176.1 2183.8 2188.9 2194
2201.7 2223.5 2264.5 2329.9 2437.5 2579.8 2761.7 2977 3255.1 3594.8
4018.9 4549.5 5172.3 5864.4 6582.1 7343.3 8062.2 8436.5 7981.5 6355.2
3772.9 1391.8 371.7 184.5 108.9 42.3 0
2249.1 2233.7 2205.6 2176.1 2160.7 2156.9 2159.4 2160.7 2160.7 2169.7
2182.5 2206.8 2247.8 2311.9 2404.2 2540 2720.7 2941.2 3219.3 3557.6
4016.4 4564.9 5264.6 6052.8 6860.1 7652.1 8391.6 8809.4 8578.7 7376.6
5064.7 2450.3 738.2 269.1 130.7 41 0
2249.1 2233.7 2206.8 2176.1 2156.9 2153 2155.6 2155.6 2155.6 2165.8
2188.9 2210.7 2245.3 2300.4 2383.7 2509.3 2691.3 2918.1 3197.5 3553.7
4024.1 4650.8 5459.4 6416.7 7401 8282.7 8993.9 9445 9498.9 8883.7
7084.4 4261.2 1809.6 461.4 155.1 35.9 0
2249.1 2229.9 2203 2172.2 2151.7 2147.9 2151.7 2156.9 2156.9 2167.1
2191.5 2209.4 2236.3 2295.3 2383.7 2509.3 2686.1 2918.1 3202.6 3578.1
4068.9 4743 5647.8 6751.2 7871.3 8844 9556.5 10087.1 10412.6 10205
8845.3 6210.4 2974.5 934.3 198.6 46.1 0
2249.1 2233.7 2205.6 2173.5 2153 2147.9 2150.4 2155.6 2155.6 2165.8
2188.9 2213.2 2247.8 2304.2 2391.4 2519.5 2698.9 2924.5 3206.4 3562.7
4033 4661 5473.5 6416.7 7390.7 8291.6 9034.9 9552.7 9621.9 8945.2
7247.2 4425.2 1739.1 448.5 129.4 34.6 0
2249.1 2236.3 2209.4 2177.4 2156.9 2151.7 2155.6 2159.4 2163.3 2173.5
2190.2 2217.1 2260.7 2326 2419.6 2549 2732.3 2955.3 3233.4 3581.9
4043.3 4625.1 5328.7 6096.3 6881.9 7675.2 8427.5 8849.1 8560.8 7434.3
5209.5 2504.2 747.1 280.7 133.3 41 0
2249.1 2240.2 2212 2181.2 2164.5 2162 2167.1 2177.4 2186.3 2195.3
2206.8 2229.9 2274.8 2345.2 2450.3 2595.1 2775.8 2995 3269.2 3601.2
4021.5 4543.1 5154.4 5822.1 6519.3 7272.8 8013.5 8386.5 7994.3 6648.7
4200.9 1650.6 472.9 225.6 120.5 48.7 0
2249.1 2242.7 2213.2 2182.5 2168.4 2167.1 2176.1 2194 2209.4 2218.4
2227.3 2250.4 2292.7 2364.5 2474.7 2629.7 2819.4 3048.8 3330.8 3671.6
4066.4 4557.2 5122.4 5756.7 6430.8 7178 7889.2 8168.6 7640.6 5931
3250 979.1 298.6 151.2 80.7 32 0
2249.1 2241.4 2213.2 2182.5 2168.4 2168.4 2177.4 2194 2210.7 2218.4
2226.1 2245.3 2288.9 2356.8 2465.7 2616.9 2805.3 3045 3328.2 3651.1
4039.5 4509.8 5072.4 5710.6 6353.9 7101.1 7827.7 8171.2 7725.2 6109.2
3461.5 1088 315.3 164 84.6 29.5 0
